IESNA:LM-63-2002
[TEST]P1437448
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6D-740-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 6xLight Square PACKAGE 70CRI 4000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (156) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.67A 440.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49904.2
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
6950.8 6993.4 6596.2 5816.0 5376.3 5333.7 5362.1 5475.6 5702.5 6000.4 6326.7 6993.4 8454.5 10241.8 12270.4 14256.3 15788.3 16979.9 
18426.8 19405.6 19930.5 19987.2 18809.8 17703.4 16752.9 14965.6 11305.7 7674.3 6128.1 4028.6 1461.1 780.2 524.9 283.7 198.6 113.5 0.0 
6950.8 7007.6 6610.4 5844.4 5404.6 5347.9 5390.4 5503.9 5716.7 6043.0 6383.4 7007.6 8468.7 10312.8 12440.6 14298.9 15930.2 17320.3 
18568.7 19575.8 20228.3 20270.9 18980.0 17873.6 16838.0 15022.3 11518.5 7915.4 6128.1 4042.8 1461.1 808.6 539.0 297.9 198.6 113.5 0.0 
6950.8 6993.4 6638.8 5957.9 5475.6 5404.6 5447.2 5574.9 5801.8 6156.5 6553.6 7121.1 8369.4 10298.6 12398.0 14497.5 16426.7 18043.8 
19590.0 20966.0 21746.2 22015.7 21689.4 20228.3 18980.0 17561.5 13844.9 9319.8 6610.4 4496.8 1971.8 950.4 638.3 425.6 326.3 184.4 0.0 
6950.8 7007.6 6709.7 6099.7 5617.4 5560.7 5574.9 5716.7 5986.2 6383.4 6922.5 7589.2 8497.0 10213.5 12369.6 14738.6 16909.0 18795.6 
20583.0 22129.2 23221.5 23916.5 24030.0 23831.4 22909.4 21249.7 20001.4 17987.1 14454.9 9177.9 3674.0 1517.8 936.2 610.0 439.7 
212.8 0.0 
6950.8 7035.9 6809.0 6426.0 5915.3 5816.0 5872.7 6043.0 6355.0 6851.5 7518.3 8355.2 9277.2 10568.1 12412.2 14767.0 17405.5 19802.8 
21604.3 23178.9 24356.3 25150.7 25774.8 26413.2 26654.3 26172.0 25377.6 24086.8 21022.7 14908.8 7887.1 3021.5 1461.1 780.2 439.7 
212.8 0.0 
6950.8 7021.8 6908.3 6723.9 6411.8 6241.6 6355.0 6652.9 7021.8 7532.4 8312.6 9334.0 10539.7 11745.5 13291.7 15377.0 17887.8 20341.8 
22427.1 23590.3 24484.0 25406.0 26370.6 27633.1 28867.2 29817.7 30257.4 30441.8 28087.0 21419.9 12752.7 5191.8 2000.1 936.2 453.9 
198.6 0.0 
6950.8 7078.5 7035.9 7050.1 7050.1 7035.9 7149.4 7504.1 8028.9 8752.4 9646.1 10780.9 12114.3 13703.1 15518.8 17618.2 19348.9 20994.4 
22412.9 23675.4 24867.0 26058.5 27704.0 29463.0 30980.9 31505.7 30285.8 27916.8 24980.5 20370.2 12412.2 4851.4 1560.4 751.8 326.3 
99.3 0.0 
6950.8 7064.3 7121.1 7262.9 7489.9 7787.8 8255.9 8738.2 9390.7 10185.1 11234.8 12582.4 14157.0 16043.7 18128.9 20341.8 22129.2 23391.7 
24455.6 25604.6 27108.3 28810.5 30385.1 31463.2 30399.3 28143.8 25391.8 21831.3 16483.4 9532.6 4553.5 2326.4 1305.1 766.0 482.3 
170.2 0.0 
6950.8 7064.3 7206.2 7447.3 7816.1 8341.0 9036.1 9873.0 10880.2 11986.6 13291.7 14823.7 16611.1 18710.5 21093.7 23306.6 25065.6 26498.3 
27618.9 29165.1 31193.6 33165.4 34314.4 33420.8 31108.5 28569.4 24952.1 19008.4 12071.8 6269.9 3404.5 1929.2 1305.1 922.0 539.0 212.8 
0.0 
6950.8 7050.1 7192.0 7504.1 7929.6 8511.2 9277.2 10142.5 11277.4 12398.0 13788.2 15405.3 17419.6 19561.6 22129.2 24625.8 26838.7 28810.5 
30498.6 32541.3 35250.7 37421.0 38428.2 37179.9 34186.8 30058.8 24597.4 17178.5 9490.0 4837.2 2638.5 1645.5 1106.5 751.8 468.1 241.2 
0.0 
6950.8 6993.4 7135.2 7461.5 7943.8 8568.0 9291.4 10298.6 11390.9 12596.6 14057.7 15703.2 17660.8 19788.6 22313.6 24909.5 26966.4 28753.8 
30143.9 31704.3 33676.1 34810.9 34711.6 32498.7 28711.2 24257.0 19079.3 12497.3 6695.5 3305.2 2000.1 1248.3 836.9 482.3 326.3 141.9 0.0 
6950.8 6979.2 7092.7 7376.4 7802.0 8369.4 9064.5 9901.4 10951.1 11986.6 13178.2 14540.0 16100.4 17887.8 19916.3 22171.7 24228.6 25789.0 
27051.5 28370.8 29647.4 29959.5 29094.2 26242.9 22540.6 18441.0 14142.8 9149.6 4823.0 2496.6 1602.9 1035.5 610.0 312.1 198.6 99.3 0.0 
6950.8 6936.6 7007.6 7206.2 7532.4 7986.4 8525.4 9149.6 9844.7 10624.8 11419.2 12327.1 13433.6 14667.7 16199.7 17958.7 19334.7 20441.1 
20880.9 20951.8 20781.6 19419.8 16838.0 12837.8 9107.0 6539.5 4695.4 3035.7 1773.2 1163.2 780.2 524.9 326.3 170.2 85.1 28.4 0.0 
6950.8 6851.5 6752.2 6738.1 6766.4 6865.7 6965.0 7021.8 7092.7 7035.9 6865.7 6596.2 6397.6 6383.4 6709.7 7149.4 7220.4 6539.5 5461.4 
4454.2 3404.5 2496.6 1957.6 1560.4 1262.5 1021.3 794.4 595.8 439.7 326.3 241.2 170.2 113.5 56.7 14.2 14.2 0.0 
6950.8 6681.3 6383.4 6085.5 5801.8 5518.1 5149.3 4525.1 3730.8 3035.7 2737.8 2752.0 2936.4 3234.3 3461.2 3404.5 2908.0 2255.5 1673.9 1347.6 
1191.6 1106.5 993.0 851.1 695.1 581.6 468.1 411.4 354.6 312.1 255.3 212.8 141.9 56.7 14.2 0.0 0.0 
6950.8 6596.2 6071.3 5503.9 4936.5 4241.4 3305.2 2411.5 2042.7 1971.8 1957.6 1957.6 1986.0 2028.5 1915.0 1546.2 1163.2 978.8 865.3 766.0 709.3 
652.5 595.8 539.0 496.5 468.1 425.6 326.3 241.2 184.4 113.5 70.9 28.4 14.2 0.0 0.0 0.0 
6950.8 6482.7 5773.4 4993.3 4113.8 3092.4 2142.0 1844.1 1773.2 1688.1 1617.1 1560.4 1503.7 1418.5 1234.1 978.8 836.9 709.3 610.0 553.2 496.5 
468.1 425.6 411.4 368.8 326.3 283.7 241.2 184.4 127.7 99.3 56.7 28.4 0.0 0.0 0.0 0.0 
6950.8 6383.4 5475.6 4553.5 3475.4 2283.8 1858.3 1744.8 1659.7 1560.4 1461.1 1333.4 1219.9 1092.3 936.2 808.6 695.1 595.8 524.9 482.3 439.7 411.4 
383.0 354.6 326.3 297.9 255.3 198.6 170.2 141.9 99.3 56.7 14.2 0.0 0.0 0.0 0.0 
6950.8 6255.8 5305.3 4170.5 2922.2 1957.6 1787.4 1702.2 1602.9 1503.7 1376.0 1219.9 1078.1 936.2 808.6 709.3 624.2 539.0 496.5 453.9 411.4 383.0 354.6 
326.3 283.7 255.3 212.8 170.2 141.9 113.5 70.9 28.4 0.0 0.0 0.0 0.0 0.0 
6950.8 6227.4 5163.5 3971.9 2525.0 1872.5 1773.2 1688.1 1588.8 1475.3 1333.4 1191.6 1035.5 893.7 766.0 666.7 595.8 524.9 468.1 425.6 383.0 354.6 312.1 
283.7 255.3 198.6 156.0 141.9 113.5 85.1 42.6 14.2 0.0 0.0 0.0 0.0 0.0 
6950.8 6213.2 5092.6 3801.7 2340.6 1858.3 1759.0 1673.9 1588.8 1475.3 1319.2 1163.2 1007.2 879.5 766.0 680.9 610.0 553.2 482.3 425.6 368.8 340.4 297.9 
269.5 227.0 156.0 113.5 99.3 70.9 42.6 28.4 0.0 0.0 0.0 0.0 0.0 0.0 
6950.8 6156.5 5078.4 3815.9 2326.4 1844.1 1759.0 1673.9 1574.6 1461.1 1319.2 1163.2 1021.3 893.7 780.2 695.1 624.2 553.2 482.3 425.6 368.8 340.4 297.9 
269.5 227.0 156.0 113.5 85.1 70.9 42.6 14.2 0.0 0.0 0.0 0.0 0.0 0.0 
